Product TL50HBGYRAOSQP
Capacitive Sensor
Order number: 2620113- Rectangular, height 10.8mm
- Active face on top
- Plastic, PBT‐GF30‐V0
- Fixed settings
- DC 3-wire, 10…30 VDC
- NC contact, NPN output
- M8 × 1 connector

General data
| EAN | 4047101149432 |
| eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | PL |
| Weight | 21 g |
Technical Data
| Output function | NC contact, NPN |
| Electrical connection | Connector, M8 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, PBT-GF30-V0 |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Connectivity accessories
|
WLS28-2XW850XPBQ | 3087999 |
|
NI4U-EG08-AN6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4600650 |

