Product SLSP30-450P88
LED Signal Light
Multicolor/Multifunction Display
Order number: 3096508Alternative order number : 96508
- Plastic housing, black
- EMI and RFI immune
- Protection class IP65
- M12 x 1 connector
- Multicolor: Green (COL 1) / Yellow (COL 2) / White (COL 3)
- Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN

General data
| EAN | 662488965082 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 118 g |
Technical Data
| Function | Tower light |
| Design | Rectangular |
| Light type | Green, Red, White |
| Cascadable | No |
| Operating voltage | 21…27 VAC / 18…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL Thermoplastic material, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP65 |

