Product SLSP14-1200P88
Pick-to-Light
Placement Sensor
Capacitive Sensor
Order number: 3096588Alternative order number : 96588
- Protection class IP67/IP69K
- M12 × 1 male connector, 4-pin
- Colors: Green (COL 1) / Red (COL 2)
- PNP switching output, NO contact
- Capacitive sensor of the second generation
- High immunity to false actuation by splashing, detergents, oils and other contaminants

General data
| EAN | 662488965884 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | MX |
| Weight | 45.36 g |
Technical Data
| Function | Touch Button |
| Design | Dome |
| Light type | Green, Red |
| Operating voltage | 12…30 VDC |
| Output function | NO contact, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |

