Product  SLSCE30-1500P8

Absolute Rotary Encoder - Multiturn

Industrial Line

Order number: 100011419
    • Clamping flange, Ø 58 mm
    • Solid shaft, Ø 6 mm × 10 mm
    • Optical measuring principle
    • Shaft material: stainless steel
    • Protection class IP67 on housing and shaft side
    • ‐40…+80 °C
    • Max. 8000 rpm (continuous operation 5000 rpm)
    • 10…30 VDC
    • CANopen
    • M12 × 1 male, 5-pin
    • Singleturn resolution 14 bit scalable, default 14 bit
    • Multiturn resolution scalable up to 16 bit over total resolution
    • Total resolution 32 bit scalable, default: 32 bit
#

General data

EAN 4047101547764
eCl@ss-Code (V5.1.4): 27270501 -/- Encoder, absolute
Customs tariff number 90314990000
Country of origin DE
Weight 469 g

Technical Data

Operating voltage 10…30 VDC
Communication protocol CANopen
Electrical connection Connector, M12 × 1
Housing material Die-cast zinc
Ambient temperature -40…+80 °C
Protection class IP67

Connectivity accessories

Select Country

Turck worldwide

to top