Product  SLSE14-900P8

Photoelectric Sensor

Opposed Mode Sensor (Emitter/Receiver)

Miniature Sensor

Order number: 3070271

Alternative order number : 70271

    • Cable, PVC, 9 m
    • Protection class IP67
    • Ambient temperature: -20…+55 °C
    • Ideal for confined spaces
    • Operating voltage: 10…30 VDC
    • PNP switching output, dark operation
#

General data

EAN 662488702717
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85365019000
Country of origin US
Weight 72 g

Technical Data

Function Opposed mode sensor
Design Tube
Range 0…2000 mm
Operating voltage 10…30 VDC
Output function NO contact, dark operation, PNP
Electrical connection Cable
Cable length 9.0  m
Housing material Plastic, Thermoplastic material, Black
Ambient temperature -20…+55 °C
Protection class IP67

Connectivity accessories

Select Country

Turck worldwide

to top