Product  LS2LP30-1200Q88

LED Linear Light

In the Plastic Housing

Order number: 3802033

Alternative order number : 802033

    • Protection class IP67
    • Connection: M12 × 1 cable with male connector, PVC, 150 mm, 4-pin
    • Length of the illuminated area L: 426.4 mm
    • Color: Cold white
    • Illuminance at 0.5 m: 679 Lx
    • Operating voltage: 10…15 VDC or 20…27 VDC
    • Dimmable from 25 to 100 % with up to 1000 Hz over the input signal
#

General data

EAN 662488014018
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054231000
Country of origin MX
Weight 190 g

Technical Data

Function Linear light
Design Smooth barrel
Light type White
Cascadable No
Operating voltage 10…27 VDC
Electrical connection Cable with connector, M12 × 1
Cable length 0.150  m
Housing material Plastic, PC PA, Anodized
Ambient temperature -40…+60 °C
Protection class IP66/IP67

Select Country

Turck worldwide

to top