Product  LS2LP30-900Q88

Pick-to-Light

Placement Sensor

Capacitive Sensor

Order number: 3803843

Alternative order number : 803843

    • Protection class IP67/IP69K
    • M12 × 1 connector
    • Job light: green
    • Mispick: -
    • Actuation: red
    • Operating voltage 12…30 VDC
    • PNP switching
    • NO contact
    • Capacitive sensor of the second generation
    • High immunity to false actuation by splashing, detergents, oils and other contaminants
#

General data

EAN 662488027438
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85365019000
Country of origin US
Weight 87 g

Technical Data

Function Touch Button
Design Puck
Light type Green, Red
Operating voltage 12…30 VDC
Output function NO contact, PNP
Electrical connection Connector, M12 × 1
Housing material Plastic, PC, Black
Ambient temperature -40…+50 °C
Protection class IP67/IP69

Select Country

Turck worldwide

to top