Product LS2TP30-150Q88
Pressure Transmitter
With Voltage Output (3-Wire)
Order number: 100048509- Fully welded metal measuring cell
- Pressure range 0…3000 psi rel.
- 8…33 VDC
- Analog output 1…6 V
- Process connection 7/16" UNF (SAE) male thread
- Plug-in device, M12 × 1

General data
| EAN | 4047101646375 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 92 g |
Technical Data
| Design | Without display |
| Operating voltage | 8…33 VDC |
| Output function | Analog output voltage |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
| Ambient temperature | -30…+85 °C |
| Protection class | IP67 |

