Product LS2TR30-1200Q8
Photoelectric Sensor
Diffuse-Mode Laser Sensor (Runtime Measurement)
With Analog Output
Order number: 3094852Alternative order number : 94852
- 2-line, 8-segment display
- Cable, PVC, 9 m
- Range: 0.05…12 m
- Laser class 2, red, 660 nm, acc. to IEC 60825-1:2007
- Resolution: 0.3…3 mm
- Operating voltage: 12…30 VDC
- PNP/NPN-switching output, switchable
- Analog output: 4…20 mA

General data
| EAN | 662488948528 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 986 g |
Technical Data
| Function | Proximity switch |
| Design | Rectangular |
| Range | 50…12000 mm |
| Optical resolution | 3 mm |
| Light type | Red |
| Operating voltage | 12…30 VDC |
| Output function | NO contact, PNP/NPN |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Metal, Zinc Alloy Die-Cast, Black |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |

