Product  LS2TR30-450Q8

2-Way Splitter

Y-Splitter with Cable, Male M12 × 1 - 2x Female M8 × 1

Order number: 6630424
    • Jacket material: PVC
    • Jacket color: black
    • Resistant to chemicals and oils
    • Flame-retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • RoHS-compliant
    • Protection class IP67
    • 4/3-pin
    • Cable length: 5/5 meter
#

General data

EAN 4047101375466
eCl@ss-Code (V5.1.4): 27250316 -/- Passive sensor/actuator junction
Customs tariff number 85444290900
Country of origin CN
Weight 354 g

Technical Data

Cable length 5.0  m
Ambient temperature 0…+80 °C

Select Country

Turck worldwide

to top