Product LS2E30-1050Q8
Radio Transmission System
Star Topology
Node (FlexPower) with Magnetic Field Sensor
Order number: 3020481Alternative order number : 20481
- Internal antenna
- Configuration via software or infrared interface
- Deterministic data transmission
- Frequency hopping FHSS
- Time Division Multiplex Access (TDMA)
- Transmission power: 63 mW, 18 dBm conducted, ≤ 20 dBm EIRP
- Inputs: 1 × integrated magnetic field sensor
- Internal battery, 3 × 3.6 V Li-ion AA cells, not supplied with the device

General data
| EAN | 662488204815 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85176200000 |
| Country of origin | US |
| Weight | 64 g |
Technical Data
| Function | Star topology |
| Design | Cylindrical/Smooth |
| Range | 3200000 mm |
| Operating voltage | 3.6…5.5 VDC |
| Housing material | Plastic, ABS |
| Ambient temperature | -40…+85 °C |
| Protection class | IP67 |

