Product SLSE14-1350Q8
Photoelectric Sensor
Diffuse Mode Sensor with Fixed-Field Background Suppression
Order number: 3033892Alternative order number : 33892
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C

General data
| EAN | 662488338923 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 649 g |
Technical Data
| Function | Proximity switch |
| Design | Tube |
| Range | 0…600 mm |
| Light type | IR |
| Operating voltage | 20…250 VAC |
| Output function | Light operation, Relay output |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |

