Product  Q453EFQ

Photoelectric Sensor

Touch Switch

With Light

Order number: 3067504

Alternative order number : 67504

    • Cable, 2 m
    • Highly visible request lamp
    • Color request light: Green
    • Operating voltage 12…30 VDC
    • PNP switching output
    • Activating input of job light, 10…30 VDC
    • Pre-assembled protective cover
#

General data

EAN 662488675042
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85365019000
Country of origin US
Weight 283 g

Technical Data

Function Touch Button
Design Rectangular
Construction size 59.9 x 43.2 x 48 mm, VTB
Light type IR
Operating voltage 12…30 VDC
Output function NO contact, PNP
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, Thermoplastic polysulphone, Black
Ambient temperature -20…+50 °C
Protection class IP66

Select Country

Turck worldwide

to top