Product LEDWR62X62W
2-Way Splitter
Y-Splitter without Cable, Male M12 × 1 - 2x Female M8 × 1
Order number: 6930559- M12 male, 4-pin
- M8 female, 3-pin
- RoHS-compliant
- Protection class IP67

General data
| EAN | 4047106162641 |
| eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
| Customs tariff number | 85366990990 |
| Country of origin | CN |
| Weight | 39 g |
Technical Data
| Ambient temperature | -30…+90 °C |

