Product QM42VP6FP W/30'
Power Cable, PUR
Power cable according to AIDA
Order number: 6935645- Supply cable: 5 × 2.5 mm2
- Jacket material: PUR, color: gray
- Jacket diameter: 10 mm
- Conductor: stranded according to VDE 0295 Class 5/IEC 60228 CIass 5
- Oil resistant
- Resistant to abrasion and notches
- Resistant to hydrolysis and microbes
- RoHS compliant
- AIDA compliant
- Protection class IP65 and IP67
- Push-pull Power connector, 4-pin + PE

General data
| EAN | 4047101406955 |
| eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 560 g |
Technical Data
| Cable length | 2.0 m |
| Ambient temperature | -5…+70 °C |
Functional accessories
|
WKH4.4-40/TFG | 6934945 |
|
WLC60CW340GFAR | 3086884 |

