Product LEDRB70X70QPMA
Photoelectric Sensor
Switching Light Screen
Receiver
Order number: 3071813Alternative order number : 71813
- Cable with male end M12 × 1, 5-pin, 0.15 m
- Protection class IP65
- Scan field 447 mm
- Minimum target size 9.5 mm
- Operating voltage: 10 … 30 VDC
- Programmable connection for reduced sensing range
- 2 slot nuts including M5 screws for wall mounting included in the scope of delivery

General data
| EAN | 662488718138 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | MX |
| Weight | 615 g |
Technical Data
| Function | Light screen |
| Scan field | 447 mm |
| Output function | NO contact, PNP/NPN |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.20 m |
| Housing material | Metal, AL, Grey |
| Window material | Plastic |
| Ambient temperature | -20…+70 °C |
| Protection class | IP65 |

