Product LEDIB85X220QPMA
Photoelectric Sensor
Retroreflective Sensor
Order number: 3040823Alternative order number : 40823
- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light or dark operation, adjusted via switch

General data
| EAN | 662488408237 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 789 g |
Technical Data
| Function | Retroreflective Sensor |
| Light type | Red |
| Output function | NO contact, PNP/NPN |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -10…+40 °C |
| Protection class | IP67 |

