Product D10BFPG W/30'
Passive actuator/sensor junction box, M12 x 1
6-port, with integral homerun cable
Order number: 6611926- Housing material: Nylon
- Housing color: black
- Protection class IP67
- RoHS-compliant
- CE compliant
- I/O port (number of pins): 3-pin + PE

General data
| EAN | 4047101275872 |
| eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 1313 g |
Technical Data
| Cable length | 10.0 m |
| Protection class | IP67 |
Functional accessories
|
REI-E-113T12S-2B5000-H1181 | 100011590 |
|
PKG3S-2/TEG | 6629495 |

