Product SLSCE30-600Q8
Pick-to-Light
Placement Sensor
Light Grid Kit
Order number: 3052916Alternative order number : 52916
- Scan field L2: 375 mm
- 16-beam system, beam spacing 25 mm
- Emitter / Receiver
- Range max. 2 m
- Light / Dark operation
- Selectable frequency as protection against crosstalk
- Operating voltage 12…30 VDC
- NPN switching output of the receiver
- Input of operation request light 0 VDC
- Protection class IP62

General data
| EAN | 662488529161 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 889 g |
Technical Data
| Function | Opposed mode sensor |
| Design | Rectangular |
| Scan field | 375 mm |
| Range | 0…2000 mm |
| Optical resolution | 25 mm |
| Number of beams | 16 |
| Light type | IR |
| Operating voltage | 12…30 VDC |
| Output function | NO/NC, NPN |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 2.0 m |
| Housing material | Metal, AL, Black |
| Ambient temperature | 0…+50 °C |
| Protection class | IP62 |

