Product SLSCE30-300Q8
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3037066Alternative order number : 37066
- M12 × 1 male connector, 4-pin
- Protection classes IP67/IP69K
- Ambient temperature: -40 °C…+70 °C
- Selectable light/dark operation or light operation with alarm function

General data
| EAN | 662488370664 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 109 g |
Technical Data
| Function | Opposed mode sensor |
| Design | Tube |
| Range | 0…20000 mm |
| Operating voltage | 20…250 VAC |
| Output function | Light operation, Relay output |
| Electrical connection | Connector, 1/2″ |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67/IP69 |

