Product  SLSP30-1800Q88

Bus Cable for CAN (DeviceNet, CANopen)

TPU Cable Jacket

Order number: U8616-15
    • Jacket material: PUR
    • Jacket color: gray
    • Suitable for drag chain use
    • UL approval
    • End open
    • 7/8" female, straight
    • Cable length: 15 m
#

General data

EAN 4047101040975
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin US
Weight 1435 g

Technical Data

Cable length 15.0  m

Connectivity accessories

Select Country

Turck worldwide

to top