Product  SLSP30-900Q88

Inductive Sensor

With Increased Temperature Range

Order number: 4611231
    • Threaded barrel, M18 x 1
    • Stainless steel, 1.4571
    • Temperatures up to +160 °C
    • DC 3-wire, 10…30 VDC
    • NO contact, PNP output
    • Cable connection
#

General data

EAN 4047101170450
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin DE
Weight 157 g

Technical Data

Design Threaded barrel
Operating voltage 10…30 VDC
Output function NO contact, PNP
Electrical connection Cable
Cable length 2.0  m
Housing material Stainless steel, 1.4571 (AISI 316Ti)
Ambient temperature -25…+160 °C
Protection class IP68/IP69K

Connectivity accessories

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top