Product SLSP30-600Q88
Order number: 3037110
Alternative order number : 37110
General data
| EAN | 662488371104 |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 337 g |
Technical Data
| Design | Tube |
| Range | 60000 mm |
| Operating voltage | 10…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |

