Product SLSP30-450Q88
LED Signal Light
Order number: 3025276Alternative order number : 25276
- M12 x 1 male, 4-pin
- Protection class IP67
- Multicolor: Green (COL 1) / Red (COL 2)
- Operating voltage 12…30 VDC
- Configuration via DIP switch
- Steady or alternate flashing, adjustable
- Two flashing frequencies, adjustable

General data
| EAN | 662488252762 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 244 g |
Technical Data
| Function | Spotlight |
| Design | Rectangular |
| Light type | Green, Red |
| Cascadable | No |
| Operating voltage | 12…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |

