Product SLSP30-300Q88
Vision System
ring light
Order number: 3078051Alternative order number : 78051
- Sealed stainless steel housing
- Protection class: IP68
- Color: red
- Power supply: 24 VDC
- M8 x 1 connector

General data
| EAN | 662488780517 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 408 g |
Technical Data
| Function | Area light |
| Design | Rectangular |
| Light type | Red |
| Operating voltage | 24…0.0 VDC |
| Electrical connection | Connector, M8 × 1 |
| Housing material | Metal, Stainless steel |
| Ambient temperature | 0…+50 °C |
| Protection class | IP68 |

