Product  SLSE30-1650Q8

Bus Cable for CAN (DeviceNet, CANopen)

PUR Cable Jacket, Thin

Order number: 6931865
    • Sheathing material: PUR
    • Jacket color: Anthracite
    • Power pair: AWG 2/22
    • Data pair: AWG 2/24
    • Oil-resistant acc. to VDE 0472, part 803
    • Flame-retardant acc. to VDE 0472, part 804/B
    • Halogen-free
    • UL approval
    • End open
    • M12-female connector, straight, A-coded
    • Cable length: 30 m
#

General data

eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable

Technical Data

Cable length 30.0  m
Ambient temperature -25…+60 °C

Connectivity accessories

Select Country

Turck worldwide

to top