Product  SLSE30-450Q8

Pressure Transmitter

IO-Link with Two Switching Outputs

Order number: 100022216
    • Fully welded metal measuring cell
    • Pressure range 0…160 bar rel.
    • Pressure peak orifice
    • 18…33 V DC
    • NO/NC contact, 2 × PNP/NPN outputs, IO-Link
    • Process connection G1/4" female thread, front sealing
    • Connector device, M12 × 1
#

General data

EAN 4047101529760
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 99 g

Technical Data

Design Without display
Operating voltage 18…33 VDC
Output function NO/NC, PNP/NPN
Communication protocol IO-Link
Electrical connection Connector, M12 × 1
Housing material Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Ambient temperature -30…+85 °C
Protection class IP67

Connectivity accessories

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top