Product SLSE14-150Q8
LED Signal Light
Beacon
Order number: 3083411Alternative order number : 83411
- LED all-round visible
- Flat mounting
- Individually controllable
- Protection classes IP67/IP69K
- Monochrome: Red (COL 2)
- M12 × 1 male, 5-pin
- Operating voltage 18…30 VDC

General data
| EAN | 662488834111 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 140 g |
Technical Data
| Function | Spotlight |
| Design | Dome |
| Light type | Red |
| Cascadable | No |
| Operating voltage | 18…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |

