Product DEE2R-875D
Safety Technology
Accessories
Extension Cable
Order number: 3072210Alternative order number : 72210
- Cable diameter: 6 mm
- Cable jacket: PVC, yellow
- Grip: PVC, black
- Coupling nut/retaining screw: nickel-plated brass
- Ambient temperature: -40 °C … +105 °C
- Protection class: IP68, only when screwed tight
- Unshielded
- Connector A: M12 × 1 female, straight, 8-pin
- Connector B: M12 × 1 male, straight, 8-pin
- Cable length: 22.90 m
- Rated voltage: (60 VAC/75 VDC)
- Ampacity: 2 A

General data
| EAN | 662488722104 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85444290900 |
| Country of origin | TW |
| Weight | 1377 g |
Technical Data
| Accessory type | Extension Cable |

