Product MAE3616Q
LED Signal Light
Beacon
Order number: 3019788Alternative order number : 19788
- Flashing LED
- Top and side view
- Two flashing speeds
- Screw-in thread M30x1.5
- Protection class IP67
- Colors: Red flashing (COL 2)
- Operating voltage 12…30 VDC

General data
| EAN | 662488197889 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | CN |
| Weight | 129 g |
Technical Data
| Function | Spotlight |
| Design | Puck |
| Light type | Red, flashing |
| Operating voltage | 12…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
| Special features | Wash down |
Connectivity accessories
|
WSSD-WSSD-4416-3M
Cable for Industrial Ethernet, M12 male connector, D-coded, angled to M12 male connector, D-coded, angled, cable length: 2 m, jacket material: PUR, green |
100007323 |
|
WKC4.4T-P7X3-0.5-RSC4.4T/TXO | 6625836 |

