Product  MAR3616NX485Q

LED Signal Light

Beacon

Order number: 3092822

Alternative order number : 92822

    • All-round LED display
    • Protection class IP67
    • Mechanical screw-in thread M30 x 1.5
    • M12 x 1 male, 5-pin
    • Polychrome: Green (COL 1) / Yellow (COL 2) / Red (COL 3)
    • Flashing function (1.6 Hz) selectable via function input
    • Operating voltage: 12…30 VDC
    • Individually controllable
    • Inputs: PNP
#

General data

EAN 662488928223
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 217.72 g

Technical Data

Function Spotlight
Design Dome
Light type Green, Yellow, Red
Operating voltage 12…30 VDC
Electrical connection Connector, M12 × 1
Housing material Plastic, PC
Ambient temperature -40…+50 °C
Protection class IP67

Connectivity accessories

100007323
6625836

Select Country

Turck worldwide

to top