Product  MAR3016NX485Q

Actuator and Sensor Cable, PVC

Connection Cable

Order number: 6627512
    • Female Ø 8 mm, angled, 4-pin, snap-on, with pull-off protection
    • Sheath material: PVC
    • Sheath color: black
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • RoHS conform
    • Protection class IP67
    • Cable length: 10 m
#

General data

EAN 4047101352252
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin CN
Weight 397 g

Technical Data

Cable length 10.0  m
Ambient temperature -5…+80 °C

Connectivity accessories

100007323
6625836

Select Country

Turck worldwide

to top