Product Q12AB6RQ
Unmanaged Ethernet Switch
16 × 100 Mbit ports
Order number: 100049177- Suitable for industrial Ethernet fieldbus networks (PROFINET, EtherNet/IP, Modbus TCP, CC-Link IE FB, etc.)
- PROFINET compatible: LLDP blocking, packet prioritization according to IEEE 802.1Q VLAN priority tagging across several queues
- 16 × RJ45, 100-Mbps Ethernet
- Aluminum housing
- Protection class IP30
- 3-pin, pluggable screw connection
- Power supply, Ethernet, housing galvanically isolated

General data
| EAN | 4047101656268 |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 450 g |
Technical Data
| Ambient temperature | -40…+70 °C |
| Protection class | IP30 |
Connectivity accessories
|
EC-FKFDE4.5-0.5/16 | 6934557 |
|
WKC4.4T-P7X3.1-2.5/TXO3700 | 6633029 |

