Product  QS18EP6WQ8

Safety Light Curtain

Emitter

Cascadable

Order number: 3089120

Alternative order number : 89120

    • Rugged housing
    • Protection class IP67
    • Diagnosis display for status and error indication
    • Scan field L: 700 mm
    • Optical Alignment aid
    • No blind zone
    • Range: 0.1…12 m
    • Resolution: 14 mm
    • Operating voltage: 24 VDC
    • Automatic cascade configuration
    • Safety light curtain type 4 acc. to IEC 61496-1 and 61496-2
    • Category 4 Ple acc. to EN ISO 13849-1
    • SIL 3 acc. to IEC 61508 SIL 3 and CL3 acc. to IEC 62061
    • Shock and vibration resistant acc. to IEC 61496-1
#

General data

EAN 662488891206
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85365019000
Country of origin US
Weight 2658 g

Technical Data

Function Light screen
Design Rectangular
Range 100…12000 mm
Scan field 700  mm
Optical resolution 14 mm
Light type IR
Operating voltage 20.4…27.6 VDC
Electrical connection Cable with connector, M12 × 1
Cable length 0.30  m
Housing material Metal, AL, Yellow polyester
Ambient temperature -20…+55 °C
Protection class IP65/IP67

Mounting accessories

6836476
3011977
3073898

Connectivity accessories

7030632
6634164

Select Country

Turck worldwide

to top