Product Q60VR3LAF1400 W/30
Ultrasonic Sensor
Diffuse Mode Sensor
Order number: 1610054- Separate transducers for transmitter and receiver
- Rectangular housing 40 x 40 x 166 mm
- Connection via screw terminals
- Terminal chamber for M20 x 1.5 cable gland
- Teach range adjustable via button
- Blind zone: 5 cm
- Range: 200 cm
- Resolution: 1 mm
- Aperture angle of sonic cone: ±60 °
- 1 × switching output, PNP
- NO/NC programmable
- 1 × analog output 4…20 mA/0…10 V

General data
| EAN | 4047101287455 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 211 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Time-of-Flight |
| Design | Rectangular |
| Construction size | 166 x 40 x 40 mm, CP40 |
| Range | 50…2000 mm |
| Operating voltage | 15…30 VDC |
| Output function | NO/NC, PNP |
| Voltage output | 0…10 V |
| Current output | 4…20 mA |
| Electrical connection | Terminal chamber, Terminal box with cable gland |
| Housing material | Plastic, PBT-GF30-V0 |
| Ambient temperature | 0…+70 °C |
| Protection class | IP40 |
| Approvals | CE, cULus |
| Special features | Pushbutton |

