Product  LEDWA80X80W

Pick-to-Light

Placement Sensor

Diffuse Mode Sensor with Fixed-field Background Suppression

Order number: 3078607

Alternative order number : 78607

    • Protection class IP67
    • PUR cable with M12 × 1 male connector, 4-pin, 150 mm
    • Fixed background suppression at 100 mm
    • Job light, green
    • Mispick, red
    • Actuation, yellow
    • Operating voltage 12…30 VDC
    • PNP switching
    • NO contact
#

General data

EAN 662488786076
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin CN
Weight 149 g

Technical Data

Function Diffuse mode sensor with fixed-field background suppression
Light type IR
Number of colors/segments 3
Output function NO contact, PNP
Electrical connection Cable with connector, M12 × 1
Cable length 0.150  m
Housing material Plastic, PC, Black
Window material Polycarbonate, diffuse
Ambient temperature -40…+50 °C
Protection class IP67/IP69

Select Country

Turck worldwide

to top