Product LX24R
Industrial Sensor Cable
TPE cable jacket
Order number: U-36834- 7/8″ male connector, straight, 5-pin
- 7/8″ minifast female connector, straight, 5-pin
- Power Tray/Exposed Run/Direct Burial Cable
- TPE jacket, yellow, 5 × 16 AWG
- UV resistant
- -40 °C cold bending strength
- Oil resistant
- Fire classes: UL 1685 FT4, UL 1061, CSA FT1, CSA FT4

General data
| EAN | 4047101314045 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 3060 g |
Technical Data
| Cable length | 20.0 m |
| Ambient temperature | 5…+90 °C |

