Product LX18R
Converter
Analog Current to PFM Converter
Current to PFM
Order number: 3810467- Direct connection to an analog sensor due to compact design
- Operating voltage: 18…30 VDC
- Input: current, 4…20 mA
- Output: PFM, 100…600 Hz
- Protection class: IP67
- Status LEDs for signal strength and signal loss
- Operating voltage: 12…30 VDC
- Input: analog, 4…20 mA
- Output: PFM (Pulse Frequency Modulation)
- Converts the current signal into a 100…600 Hz PFM signal

General data
| EAN | 662488085933 |
| Customs tariff number | 85176200000 |
| Country of origin | TW |
| Weight | 26.31 g |
Technical Data
| Design | Cylindrical/Smooth |
| Operating voltage | 18…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PVC, Black |
| Ambient temperature | 40…+70 °C |
| Protection class | IP67 |

