Product LX21E
EtherCAT Set in IP20
Order number: 7030480- A special software (function module) for integration in PLC systems is not required.
- Cable max. 50 m between interface and read/write head
- Connection of up to 4 read/write heads via BLident ® M12 extension cables
- Mixed operation of HF and UHF read/write heads

General data
| EAN | 4047101275421 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 1 g |
Technical Data
| Ambient temperature | 0…+55 °C |
| Protection class | IP20 |
| Approvals | ATEX II 3 G, ATEX II 3 D |

