Product LX18E
Field-Wireable Connector
Male Connector M8 × 1/Ø 8 mm, Straight
Order number: 6905403- Metal coupling nut
- Protection class IP67
- IDC quick connection
- 4-pin
- Cable feedthrough 2.5…5.1 mm

General data
| EAN | 4047101506693 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 14 g |

