Product Q60BB6LAF2000
LED Linear Light
In the Metal Housing
Order number: 3800347Alternative order number : 800347
- Cascadable
- ON/OFF switch
- Operating voltage: 90…264 VAC
- Country-specific power cable for North and Central America, Japan and Taiwan included in delivery
- Color: White

General data
| EAN | 662488002404 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 619 g |
Technical Data
| Function | Linear light |
| Design | Rectangular |
| Construction size | 368 x 32 x 50.1 mm, WLB32 |
| Light type | White |
| Operating voltage | 90…264 VAC |
| Electrical connection | Connector |
| Housing material | Metal, AL |
| Ambient temperature | -25…+45 °C |
| Protection class | IP50 |

