Product  LEDIB70X70W

Inductive Sensor

With Increased Temperature Range

Order number: 1602409
    • Rectangular, height 40 mm
    • Including. aluminium base plate for drill hole compatibility to the CP40 housing
    • Sensor housing, Aluminium
    • Plastic, PEEK
    • Aluminium cable sheath
    • For temperatures up to +250 °C
    • Functions only with signal processor EM30‐AP6X2‐H1141/S1102
    • Switchpoint adjusted at the processing unit
    • 3‐wire connection to the processor
#

General data

EAN 4047101208405
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin DE
Weight 795 g

Technical Data

Output function NO contact, PNP
Electrical connection Connector, M12 × 1
Cable length 5.0  m
Housing material Plastic, AL
Ambient temperature 0…+250 °C
Protection class IP60

Select Country

Turck worldwide

to top