Product FI22FPQ5
Bus Cable for CAN (DeviceNet, CANopen)
PVC Cable Jacket
Order number: U2725-07- Jacket material: PVC
- Jacket color: gray
- UL approval
- 7/8" female, straight
- 7/8" male, angled
- Cable length: 10 m

General data
| EAN | 4047101026429 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Cable length | 10.0 m |

