Product SLSE30-600Q5
Temperature sensor
Passive Infrared Sensor
With Switching Output
Order number: 3073646Alternative order number : 73646
- connection via M12 x 1 connector
- D:S ratio 8:1
- Operating voltage 10…30 VDC
- Switching point adjustable via teach-in
- Temperature measuring range 0…300 °C

General data
| EAN | 662488736460 |
| eCl@ss-Code (V5.1.4): | 27200211 -/- Radiation temperature measurement device |
| Customs tariff number | 90318080000 |
| Country of origin | US |
| Weight | 99.79 g |
Technical Data
| Function | Proximity switch |
| Design | Tube |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP/NPN |
| Communication protocol | 1-wire-serial |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, Stainless steel, Grey |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |

