Product LEDWR80X80W
IP-Link Optical Fiber
PUR Cable Jacket
Order number: 6603383- POF optical fiber for IP‐Link
- Fiber core PMMA 980 µm
- Fiber insulation PE 2.2 mm
- PUR jacket, 5.5 mm
- Muting (650 nm) < 190 dB/km
- Muting (660 nm) < 290 dB/km
- Numeric aperture 0.5
- Qualified for drag chain use
- Flame-retardant
- Halogen-free acc. to IEC60754
- Excellent resistance to oil, grease, acids and alkaline solutions
- Cable length: 0.5 m

General data
| EAN | 4047101177060 |
| eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
| Customs tariff number | 85447000900 |
| Country of origin | DE |
| Weight | 17 g |
Technical Data
| Cable length | 0.50 m |

