Product SM30SRLMC1 W/30
LED Linear Light
In the Metal Housing
Order number: 3093308Alternative order number : 93308
- ON/OFF switch
- Cascadable
- Light beam: 145mm
- Operating voltage: 12…30 VDC
- Protection class: IP50
- Color red
- M12 x 1 male, straight, 4-pin
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488933081 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 25 g |
Technical Data
| Function | Linear light |
| Design | Rectangular |
| Construction size | 224 x 28 x 25 mm, WLS28-2 |
| Light type | Red |
| Operating voltage | 12…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL |
| Ambient temperature | -40…+70 °C |
| Protection class | IP50 |

