Product  SMA30SELMC1 W/30

Inductive Sensor

With Analog Output

Order number: 1535564
    • Threaded barrel, M30 x 1.5
    • Long version
    • Chrome-plated brass
    • 4‐wire, 15…30 VDC
    • Analog output
    • 0…10 V and 0…20 mA
    • M12 x 1 male connector
#

General data

EAN 4047101072457
eCl@ss-Code (V5.1.4): 27270802 -/- Indcutive distance sensor
Customs tariff number 85365019000
Country of origin DE
Weight 128 g

Technical Data

Design Threaded barrel
Construction size M30 x 1.5
Operating voltage 15…30 VDC
Output function Analog output
Voltage output 0…10 V
Current output 0…20 mA
Electrical connection Connector, M12 × 1
Housing material Metal, CuZn, Chrome-plated
Ambient temperature -25…+70 °C
Protection class IP67

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top