Product PIF43TMB5
LED Signal Light
Beacon
Order number: 3087323Alternative order number : 87323
- LED all-round visible
- ATEX category II 2 G, Ex-zone 1
- ATEX category II 1 D, Ex-zone 20
- Individually controllable
- Mechanical screw-in thread M30 x 1.5
- Protection classes IP67/IP69K
- Monochrome: Green (COL 1)
- Cable, 2 m
- Operating voltage 10…30 VDC
- It is envisaged to control always only one color with the appropriate equipment
- ATEX II 2 G approval
- Gases and vapors, Group IIC, Zone 1
- ATEX II 1 D approval
- Dust, Group IIIC, Zone 20
- When used in hazardous areas, the special conditions of the approval must be observed

General data
| EAN | 662488873233 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 229 g |
Technical Data
| Cable length | 2.0 m |
| Construction size | 58 mm |
| Housing diameter | Ø 50 mm |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |

