Product PBT43TMB5
Vision System
Backlight
Order number: 3082483Alternative order number : 82483
- Protection class: IP67
- Color: white
- Power supply: 24 VDC
- M12 x 1 male

General data
| EAN | 662488824839 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054231000 |
| Country of origin | US |
| Weight | 349.27 g |
Technical Data
| Construction size | 180.1 x 188.9 x 25.5 mm |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | 0…+50 °C |
| Protection class | IP67 |

