Product PIT43TMB5
Pressure Sensor
Relative pressure: 0…10 MPa
Order number: 100014167- 4-digit, 2-color (red/green), 12-segment display, rotatable by 180°
- Housing is rotatable after mounting the process connection
- Metal measuring cell
- Pressure unit: Mega pascal (fixed setting, cannot be changed)
- Pressure range 0…10 MPa relative
- 18…33 VDC
- NO/NC contact, PNP/NPN output, analog output (current/voltage), IO-Link SSP4.1.1
- Process connection G1/4″ male thread
- Connector device, M12 × 1

General data
| EAN | 4047101516401 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 287 g |
Technical Data
| Process connection | G 1/4'' male thread |
| Construction size | 108.3 x 38 x 50.2 mm |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/Grilamid TR90 UV/Elastollan C 65 A 15 HPM 000/Ultramid A3X2G5 |
| Ambient temperature | -40…+80 °C |
| Protection class | IP66/IP67/IP69K |
Data Sheets
| German | 187 KB |
| English | 187 KB |
| French | 188 KB |
| Spanish | 128 KB |
| Czech | 187 KB |
| Dutch | 186 KB |
| Romanian | 187 KB |
| Russian | 142 KB |
| Polish | 187 KB |
| Turkish | 187 KB |
Approval
Configuration File
Configuration Software
Datenblätter Archiv
IO-Link Parameters
Manual
| Version without Smart Sensor Profile | 1046 KB |
| Version with Smart Sensor Profile | 1301 KB |
| IO-Link - Simple, Consistent, Efficient | 1266 KB |

